TAYMAC
1-Gang Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 3-1/4 in. Deep, Clear
Image of MM510C 1-Gang Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 3-1/4 in. Deep, Clear
Image of MM510C 1-Gang Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 3-1/4 in. Deep, Clear
Image of MM510C 1-Gang Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 3-1/4 in. Deep, Clear
Image of MM510C 1-Gang Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 3-1/4 in. Deep, Clear

1-Gang Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 3-1/4 in. Deep, Clear

Brand: TayMac

Catalog ID: MM510C

1-Gang Weatherproof In-Use Cover, Horizontal/Vertical, 16-in-1, 3-1/4 in. Deep, Gray

  • High-impact polycarbonate construction provides maximum durability
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • Includes attached gasket and mounting hardware
  • Lockable tab
  • 3.25 in. deep

General

Application

In Use

Catalog Number

MM510C

Color

Clear

Construction

Nonmetallic

Cover Type

In-Use

Material

Polycarbonate

Material Type

Non-metallic

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Product Family

Non-Metallic While-In-Use Covers

Product Type

Weatherproof

Type

Cover

UPC

092326102148

Dimensions

Actual Depth

4.38 in

Cubic Capacity

79.64 cu.in

Depth

3.62 in

Height

5.5 in

Package Height

5.5 in

Package Length

4.38 in

Package Weight

0.484 lb

Package Width

4 in

Width

4 in

Certifications And Compliance

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

8

Packaging Type

Shrinkwrap

Pallet Quantity

768

Standard Package

8