TAYMAC
2-Gang, MASQUE® Series, 2000 Wallplate, Duplex/Toggle, White
Image of 2400W 2-Gang, MASQUE® Series, 2000 Wallplate, Duplex/Toggle, White
Image of 2400W 2-Gang, MASQUE® Series, 2000 Wallplate, Duplex/Toggle, White
play
MASQUE® Wallplates
Image of 2400W 2-Gang, MASQUE® Series, 2000 Wallplate, Duplex/Toggle, White

2-Gang, MASQUE® Series, 2000 Wallplate, Duplex/Toggle, White

Brand: TayMac

Catalog ID: 2400W

2-Gang MASQUE® 2000 Wallplate, Duplex/Toggle, White

  • Achieve fantastic colors - MASQUE® 2000 Series wall plates are easily painted or wallpapered to match or complement walls
  • Unbreakable premium plastic wall plates
  • Won't crack or distort during installation
  • Hides outdated, discolored devices
  • Includes screw(s) in matching finish

General

Application

Designed for home and commercial use for enhanced ascetics and durability.

Catalog Number

2400W

Color

White

Finish Type

Textured

Material

Plastic

Number of Gang(s)

2-Gang

Product Family

Non-Metallic

Product Type

Wallplates

Series

MASQUE® Series

Sub Brand

MASQUE® 2000 Series

UPC

092326100281

Wall Plate Opening

Duplex/Toggle

Dimensions

Dimensions

0.32 in x 2.93 in x 4.75 in

Height

4.75 in

Length

0.32 in

Weight

0.07 lb

Width

2.93 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

5390