2-Gang, MASQUE® Series, Decorator Cover, Duplex - Toggle, White
Image of 2772W 2-Gang, MASQUE® Series, Decorator Cover, Duplex - Toggle, White

2-Gang, MASQUE® Series, Decorator Cover, Duplex - Toggle, White

Brand: TayMac

Catalog ID: 2772W

2-Gang MASQUE® Decorator Cover, Duplex - Toggle, White

  • No re-wire required
  • Completely covers old outdated outlets and switches
  • Polycarbonate material resists wear and tear
  • Won't crack or distort during installation
  • Includes screw(s) in matching finish

General

Application

Designed to update outdated outlets and switches for a sleek modern look in 2 simple steps. Remove old wall plate and install new wall plate cover.

Catalog Number

2772W

Color

White

EU RoHS Indicator

Material

Plastic

Number of Gang(s)

2-Gang

Series

MASQUE® Series

Sub Brand

Decorator Cover

UPC

050169504314

Wall Plate Opening

Duplex/Toggle

Dimensions

Dimensions

0.93 in x 5 in x 5 in

Height

5 in

Length

0.93 in

Weight

0.186 lb

Width

5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

1540