TAYMAC
2-Gang, MASQUE® Series, Decorator Cover, Duplex, White
Image of 2602W 2-Gang, MASQUE® Series, Decorator Cover, Duplex, White
Image of 2602W 2-Gang, MASQUE® Series, Decorator Cover, Duplex, White
play
3D View
play
360 View
+5
MASQUE® Wallplates

2-Gang, MASQUE® Series, Decorator Cover, Duplex, White

Brand: TayMac

Catalog ID: 2602W

2-Gang MASQUE® Decorator Cover, Duplex, White

  • No re-wire required
  • Completely covers old outdated outlets and switches
  • Polycarbonate material resists wear and tear
  • Won't crack or distort during installation
  • Includes screw(s) in matching finish

General

Application

Designed to update outdated outlets and switches for a sleek modern look in 2 simple steps. Remove old wall plate and install new wall plate cover.

Catalog Number

2602W

Color

White

Material

Plastic

Number of Gang(s)

2-Gang

Product Type

Wallplates

Series

MASQUE® Series

Sub Brand

Decorator Cover

UPC

050169504291

Wall Plate Opening

Duplex Outlet

Dimensions

Dimensions

0.27 in x 5 in x 5 in

Height

5 in

Length

0.27 in

Weight

0.166 lb

Width

5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

1540