TAYMAC
2-Gang Metal Wallplate, Jumbo, 2-Toggle, Ivory Textured
Image of WJTI-TT 2-Gang Metal Wallplate, Jumbo, 2-Toggle, Ivory Textured
Image of WJTI-TT 2-Gang Metal Wallplate, Jumbo, 2-Toggle, Ivory Textured
Image of WJTI-TT 2-Gang Metal Wallplate, Jumbo, 2-Toggle, Ivory Textured

2-Gang Metal Wallplate, Jumbo, 2-Toggle, Ivory Textured

Brand: TayMac

Catalog ID: WJTI-TT

2-Gang Metal Wallplate, Jumbo, 2-Toggle, Ivory Textured

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

General

Catalog Number

WJTI-TT

Color

Ivory

Finish Type

Textured

Material

Metal

Number of Gang(s)

2-Gang

Product Family

Metallic Jumbo

Product Type

Wallplates

Size

Jumbo

Style

2-Toggle

UPC

092326181075

Dimensions

Dimensions

0.17 in x 5.37 in x 5.52 in

Height

5.52 in

Length

0.17 in

Package Height

5.19 in

Package Length

5.79 in

Package Weight

3.02 lb

Package Width

2.13 in

Size

Jumbo

Weight

0.287 lb

Width

5.37 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

3000