
Brand: TayMac
Catalog ID: WJW-TT
Catalog Number
WJW-TT
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Smooth
Material
Metal
Number of Gang(s)
2-Gang
Size
Jumbo
Style
2-Toggle
UPC
092326181037
Dimensions
0.17 in x 5.52 in x 5.52 in
Height
5.52 in
Length
0.17 in
Package Height
5.19 in
Package Length
5.79 in
Package Weight
3.02 lb
Package Width
2.13 in
Size
Jumbo
Weight
0.287 lb
Width
5.52 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
2-Gang
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
3000