TAYMAC
2-Gang Metal Wallplate, Maxi, 2-Blank, White Textured
Image of WRTW-BB 2-Gang Metal Wallplate, Maxi, 2-Blank, White Textured
Image of WRTW-BB 2-Gang Metal Wallplate, Maxi, 2-Blank, White Textured
Image of WRTW-BB 2-Gang Metal Wallplate, Maxi, 2-Blank, White Textured

2-Gang Metal Wallplate, Maxi, 2-Blank, White Textured

Brand: TayMac

Catalog ID: WRTW-BB

2-Gang Metal Wallplate, Maxi, 2-Blank, White Textured

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

General

Catalog Number

WRTW-BB

Color

White

Finish Type

Textured

Material

Metal

Number of Gang(s)

2-Gang

Product Family

Metallic Maxi / Princess

Product Type

Wallplates

Size

Maxi/Princess

Style

2-Blank

UPC

092326181471

Dimensions

Dimensions

0.15 in x 4.56 in x 5.01 in

Height

5.01 in

Length

0.15 in

Package Height

5.28 in

Package Length

4.84 in

Package Weight

2.359 lb

Package Width

2.13 in

Size

Maxi/Princess

Weight

0.227 lb

Width

4.56 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

4500