


Brand: TayMac
Catalog ID: WRI-DD
Catalog Number
WRI-DD
Color
Ivory
Finish Type
Smooth
Material
Metal
Number of Gang(s)
2-Gang
Product Family
Metallic Maxi / Princess
Product Type
Wallplates
Size
Maxi/Princess
Style
2-Duplex
UPC
092326114387
Dimensions
0.14 in x 4.55 in x 5 in
Height
5 in
Length
0.14 in
Package Height
5.28 in
Package Length
4.84 in
Package Weight
2.8 lb
Package Width
2.13 in
Size
Maxi/Princess
Weight
0.108 lb
Width
4.55 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
2-Gang
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
4500