
Brand: TayMac
Catalog ID: WRTW-DD
Catalog Number
WRTW-DD
Color
White
Finish Type
Textured
Material
Metal
Number of Gang(s)
2-Gang
Size
Maxi/Princess
Style
2-Duplex
UPC
092326181464
Dimensions
0.189 in x 4.59 in x 5 in
Height
5 in
Length
0.189 in
Package Height
5.276 in
Package Length
4.84 in
Package Weight
3.373 lb
Package Width
4.13 in
Size
Maxi/Princess
Weight
0.166 lb
Width
4.59 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
2-Gang
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
4500