TAYMAC
2-Gang Metal Wallplate, Maxi, 2- Duplex, White Textured
Image of WRTW-DD 2-Gang Metal Wallplate, Maxi, 2- Duplex, White Textured
Image of WRTW-DD 2-Gang Metal Wallplate, Maxi, 2- Duplex, White Textured
play
3D View
play
360 View
Image of WRTW-DD 2-Gang Metal Wallplate, Maxi, 2- Duplex, White Textured

2-Gang Metal Wallplate, Maxi, 2- Duplex, White Textured

Brand: TayMac

Catalog ID: WRTW-DD

2-Gang Metal Wallplate, Maxi, 2- Duplex, White Textured

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

General

Catalog Number

WRTW-DD

Color

White

Finish Type

Textured

Material

Metal

Number of Gang(s)

2-Gang

Product Family

Metallic Maxi / Princess

Product Type

Wallplates

Size

Maxi/Princess

Style

2-Duplex

UPC

092326181464

Dimensions

Dimensions

0.189 in x 4.59 in x 5 in

Height

5 in

Length

0.189 in

Package Height

5.276 in

Package Length

4.84 in

Package Weight

3.373 lb

Package Width

4.13 in

Size

Maxi/Princess

Weight

0.166 lb

Width

4.59 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

4500