TAYMAC
2-Gang Metal Wallplate, Maxi, 2-Toggle, Ivory Textured
Image of WRTI-TT 2-Gang Metal Wallplate, Maxi, 2-Toggle, Ivory Textured
Image of WRTI-TT 2-Gang Metal Wallplate, Maxi, 2-Toggle, Ivory Textured
Image of WRTI-TT 2-Gang Metal Wallplate, Maxi, 2-Toggle, Ivory Textured

2-Gang Metal Wallplate, Maxi, 2-Toggle, Ivory Textured

Brand: TayMac

Catalog ID: WRTI-TT

2-Gang Metal Wallplate, Maxi, 2-Toggle, Ivory Textured

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

General

Catalog Number

WRTI-TT

Color

Ivory

Finish Type

Textured

Material

Metal

Number of Gang(s)

2-Gang

Product Family

Metallic Maxi / Princess

Product Type

Wallplates

Size

Maxi

Style

2-Toggle

UPC

092326180429

Dimensions

Dimensions

0.15 in x 4.56 in x 5.01 in

Height

5.01 in

Length

0.15 in

Package Height

5.28 in

Package Length

4.84 in

Package Weight

2.094 lb

Package Width

2.13 in

Size

Maxi

Weight

0.201 lb

Width

4.56 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

4500