TAYMAC
2-Gang Metal Wallplate, Maxi, Single Receptacle 2.15 in., Ivory Smooth
Image of WRI2-2 2-Gang Metal Wallplate, Maxi, Single Receptacle 2.15 in., Ivory Smooth

2-Gang Metal Wallplate, Maxi, Single Receptacle 2.15 in., Ivory Smooth

Brand: TayMac

Catalog ID: WRI2-2

2-Gang Metal Wallplate, Maxi, Single Receptacle 2.15 in., Ivory Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

General

Catalog Number

WRI2-2

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Finish Type

Smooth

Material

Metal

Number of Gang(s)

2-Gang

Size

Maxi/Princess

Style

Single Outlet 2.15 in

UPC

092326116237

Dimensions

Dimensions

0.12 in x 4.57 in x 5.01 in

Height

5.01 in

Length

0.12 in

Package Height

5.28 in

Package Length

4.84 in

Package Weight

3.88 lb

Package Width

2.13 in

Size

Maxi/Princess

Weight

0.282 lb

Width

4.57 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

4500