TAYMAC
2-Gang Metal Wallplate, Maxi, Single Receptacle 2.15 in., Ivory Textured
Image of WRTI2-2 2-Gang Metal Wallplate, Maxi, Single Receptacle 2.15 in., Ivory Textured

2-Gang Metal Wallplate, Maxi, Single Receptacle 2.15 in., Ivory Textured

Brand: TayMac

Catalog ID: WRTI2-2

2-Gang Metal Wallplate, Maxi, Single Receptacle 2.15 in., Ivory Textured

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

General

Catalog Number

WRTI2-2

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Finish Type

Textured

Material

Metal

Number of Gang(s)

2-Gang

Size

Maxi

Style

Single Outlet 2.15 in

UPC

092326117029

Dimensions

Dimensions

0.15 in x 4.56 in x 5.01 in

Height

5.01 in

Length

0.15 in

Package Height

5.28 in

Package Length

4.84 in

Package Weight

2.756 lb

Package Width

2.13 in

Size

Maxi

Weight

0.262 lb

Width

4.56 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

4500