
Brand: TayMac
Catalog ID: WRTI-TD
Catalog Number
WRTI-TD
Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Finish Type
Textured
Material
Metal
Number of Gang(s)
2-Gang
Size
Maxi
Style
Toggle Duplex
UPC
092326180481
Dimensions
0.15 in x 4.55 in x 5.01 in
Height
5.01 in
Length
0.15 in
Package Height
5.28 in
Package Length
4.84 in
Package Weight
2.006 lb
Package Width
2.13 in
Size
Maxi
Weight
0.192 lb
Width
4.55 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
2-Gang
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
4500