
Brand: TayMac
Catalog ID: WTI-BB
Catalog Number
WTI-BB
Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Material
Metal
Number of Gang(s)
2-Gang
Size
Standard
Style
2-Blank
UPC
092326114271
Dimensions
0.17 in x 4.56 in x 4.51 in
Height
4.51 in
Length
0.17 in
Size
Standard
Weight
0.227 lb
Width
4.56 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
2-Gang
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
4500