
Brand: TayMac
Catalog ID: WTI-TT
Catalog Number
WTI-TT
Color
Ivory
EU RoHS Indicator
Yes
Finish Type
Textured
Material
Metal
Number of Gang(s)
2-Gang
Size
Standard
Style
2-Toggle
UPC
092326117111
Dimensions
0.17 in x 4.56 in x 4.51 in
Height
4.51 in
Length
0.17 in
Package Height
5.28 in
Package Length
4.84 in
Package Weight
1.411 lb
Package Width
2.13 in
Size
Standard
Weight
0.194 lb
Width
4.56 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Yes
Number of Gang(s)
2-Gang
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
4500