TAYMAC
2-Gang Metal Wallplate, Standard, Toggle/Duplex, Ivory Textured
Image of WTI-TD 2-Gang Metal Wallplate, Standard, Toggle/Duplex, Ivory Textured

2-Gang Metal Wallplate, Standard, Toggle/Duplex, Ivory Textured

Brand: TayMac

Catalog ID: WTI-TD

2-Gang Metal Wallplate, Standard, Toggle/Duplex, Ivory Textured

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

General

Catalog Number

WTI-TD

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Finish Type

Textured

Material

Metal

Number of Gang(s)

2-Gang

Size

Standard

Style

Toggle Duplex

UPC

092326117135

Dimensions

Dimensions

0.17 in x 4.56 in x 4.51 in

Height

4.51 in

Length

0.17 in

Package Height

5.28 in

Package Length

4.84 in

Package Weight

1.83 lb

Package Width

2.13 in

Size

Standard

Weight

0.174 lb

Width

4.56 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

4500