TAYMAC
2-Gang Weatherproof Box, Three 1/2 in. Threaded Outlets, White
Image of DB350WH 2-Gang Weatherproof Box, Three 1/2 in. Threaded Outlets, White
Image of DB350WH 2-Gang Weatherproof Box, Three 1/2 in. Threaded Outlets, White
play
3D View
play
360 View
+3
Image of DB350WH 2-Gang Weatherproof Box, Three 1/2 in. Threaded Outlets, White

2-Gang Weatherproof Box, Three 1/2 in. Threaded Outlets, White

Brand: TayMac

Catalog ID: DB350WH

2-Gang Weatherproof Box, Three 1/2 in. Outlets, White

The DB Series of 2-Gang outlet boxes are made of superior commercial quality die-cast metal construction with a premium powder coat finish. The DB Series of outlet boxes are available in three (3), four (4), five (5) or seven (7) hole configurations. The outlet boxes are listed with UL and are NEC Compliant.

  • Superior commercial quality die cast metal construction
  • Premium powdercoat finish
  • Closure plugs, ground screw and mounting hardware included
  • Installation instructions included

General

Catalog Number

DB350WH

Color

White

Construction

Metallic

Material Type

Metallic

Number of Gang(s)

2-Gang

Number Of Outlets

Three

Thread Size

1/2 in

Type

2-Gang

UPC

092326112734

Dimensions

Cubic Capacity

43.325884 cu.in

Depth

2.03 in

Height

4.58 in

Package Height

4.56 in

Package Length

2.2 in

Package Weight

0.856 lb

Package Width

4.63 in

Thread Size

1/2 in

Width

4.66 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

2-Gang

Number Of Outlets

Three

Logistics

Carton Quantity

9

Packaging Type

Shrinkwrap

Pallet Quantity

1215