
Brand: TayMac
Catalog ID: DB350WH
The DB Series of 2-Gang outlet boxes are made of superior commercial quality die-cast metal construction with a premium powder coat finish. The DB Series of outlet boxes are available in three (3), four (4), five (5) or seven (7) hole configurations. The outlet boxes are listed with UL and are NEC Compliant.
Catalog Number
DB350WH
Color
White
Construction
Metallic
Material Type
Metallic
Number of Gang(s)
2-Gang
Number Of Outlets
Three
Thread Size
1/2 in
Type
2-Gang
UPC
092326112734
Cubic Capacity
43.325884 cu.in
Depth
2.03 in
Height
4.58 in
Package Height
4.56 in
Package Length
2.2 in
Package Weight
0.856 lb
Package Width
4.63 in
Thread Size
1/2 in
Width
4.66 in
NEC
Compliant
Nema Rating
NEMA 3R
Number of Gang(s)
2-Gang
Number Of Outlets
Three
Carton Quantity
9
Packaging Type
Shrinkwrap
Pallet Quantity
1215