
Brand: TayMac
Catalog ID: DB375Z
The DB Series of 2-Gang outlet boxes are made of superior commercial quality die-cast metal construction with a premium powder coat finish. The DB Series of outlet boxes are available in three (3), four (4), five (5) or seven (7) hole configurations. The outlet boxes are listed with UL and are NEC Compliant.
Catalog Number
DB375Z
Color
Bronze
Construction
Metallic
Material
Cast Metal
Material Type
Metallic
Number of Gang(s)
2-Gang
Number Of Outlets
Three
Thread Size
3/4 in
Type
2-Gang
UPC
092326112741
Cubic Capacity
43.325884 cu.in
Depth
2.03 in
Height
4.58 in
Package Height
4.56 in
Package Length
2.2 in
Package Weight
0.878 lb
Package Width
4.63 in
Thread Size
3/4 in
Width
4.66 in
Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R
Number of Gang(s)
2-Gang
Number Of Outlets
Three
Carton Quantity
9
Packaging Type
Shrinkwrap
Pallet Quantity
1215