
Brand: TayMac
Catalog ID: DD575XS
The DD Series of 2-Gang deep depth outlet boxes are made of superior commercial quality die-cast metal construction with a premium powder coat finish. The DD Series of outlet boxes are available in five (5) 3/4 inch or one (1) inch hole configurations. The outlet boxes are listed with UL and are NEC Compliant.
Catalog Number
DD575XS
Color
Gray
Construction
Metallic
Material
Cast Metal
Material Type
Metallic
Number of Gang(s)
2-Gang
Number Of Outlets
Five
Thread Size
3/4 in
Type
2-gang, deep
UPC
092326113175
Cubic Capacity
56.45822 cu.in
Depth
2.68 in
Height
4.55 in
Package Height
4.55 in
Package Length
2.68 in
Package Weight
1.107 lb
Package Width
4.63 in
Thread Size
3/4 in
Width
4.63 in
Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R
Number of Gang(s)
2-Gang
Number Of Outlets
Five
Carton Quantity
6
Packaging Type
Shrinkwrap
Pallet Quantity
810