
Brand: TayMac
Catalog ID: MM1410C
Application
Flat
Catalog Number
MM1410C
Color
Clear
Construction
Cover Type
EU RoHS Indicator
Contact Manufacturer
Material
Polycarbonate
Material Type
Non-metallic
Mounting Method
Vertical
Number of Gang(s)
2-Gang
Type
Cover
UPC
092326100625
Cubic Capacity
14.127 cu.in
Depth
0.625 in
Height
5.54 in
Weight
0.559 lb
Width
4.08 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Mounting Method
Vertical
Number of Gang(s)
2-Gang
Carton Quantity
10
Packaging Type
Shrink
Pallet Quantity
960
Standard Package
10