Image of MM1410G 2-Gang Weatherproof Flip Cover, 55-in-1, Flat, Gray
Image of MM1410G 2-Gang Weatherproof Flip Cover, 55-in-1, Flat, Gray
play
360 View
Image of MM1410G 2-Gang Weatherproof Flip Cover, 55-in-1, Flat, Gray
+1
Image of MM1410G 2-Gang Weatherproof Flip Cover, 55-in-1, Flat, Gray

2-Gang Weatherproof Flip Cover, 55-in-1, Flat, Gray

OR

Brand: TayMac

Catalog ID: MM1410G

2-Gang Weatherproof Flip Cover, 55-in-1, Flat, Gray

  • High-impact polycarbonate construction provides maximum durability
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 55-in-1 custom device configurations, comes pre-configured for GFCI
  • Includes attached gasket and mounting hardware
  • Lockable tab

Product details

General

Application

Flat

Catalog Number

MM1410G

Color

Gray

Construction

Nonmetallic

Cover Type

Blank/Flat

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Type

Cover

UPC

092326100632

Dimensions

Actual Depth

3.1 in

Cubic Capacity

14.127 cu.in

Depth

0.625 in

Height

5.54 in

Weight

0.559 lb

Width

4.08 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Packaging Type

Shrink

Pallet Quantity

960

Standard Package

10

Media

360 View