




Brand: TayMac
Catalog ID: MM7420G
Designed to provide weatherproof protection while an outlet is in use.
Application
In Use
Catalog Number
MM7420G
Color
Gray
Construction
Nonmetallic
Cover Type
In-Use
EU RoHS Indicator
Material
Polycarbonate
Material Type
Non-metallic
Number of Gang(s)
2-Gang
Type
Cover
UPC
050169994962
Actual Depth
5.508 in
Cubic Capacity
174.999142 cu.in
Depth
5.48 in
Height
5.969 in
Package Height
5.969 in
Package Length
5.508 in
Package Weight
0.977 lb
Package Width
5.427 in
Width
5.35 in
Certified Listed
cULus Listed
Compliance
Extra-Duty
EU RoHS Indicator
NEC
Compliant
Nema Rating
NEMA 3R
Number of Gang(s)
2-Gang
Carton Quantity
3
Packaging Type
Shrinkwrap
Pallet Quantity
378