Image of MM2420C 2-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 55-in-1, 2-3/4 in. Deep, Clear
Image of MM2420C 2-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 55-in-1, 2-3/4 in. Deep, Clear
play
3D View
play
360 View
+3
TAYMAC®: Extra-Duty Overview
Buy America(n) Qualified

2-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 55-in-1, 2-3/4 in. Deep, Clear

OR

Brand: TayMac

Catalog ID: MM2420C

Collection name: EXTRA DUTY®

2-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 55-in-1, 2-3/4 in. Deep, Clear

  • High-impact polycarbonate construction provides maximum durability
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 55-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable tab (1/8 in. shackle)
  • Extra Duty® Rated
  • Includes attached gasket and mounting hardware
  • 2.75 in. deep
  • Vertical mount

Product details

ExtraDuty

General

Application

In Use

Catalog Number

MM2420C

Color

Clear

Construction

Nonmetallic

Cover Type

In-Use

Material

Polycarbonate

Material Type

Non-metallic

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Type

Cover

UPC

050169917305

Dimensions

Actual Depth

3.07 in

Cubic Capacity

82.12875 cu.in

Depth

2.75 in

Height

5.5 in

Weight

0.7 lb

Width

5.43 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Certified Listed

UL Listed

Compliance

Extra-Duty

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

6

Packaging Type

Shrink

Pallet Quantity

576

Standard Package

6

Media

Videos

play
TAYMAC®: Extra-Duty Overview

3D AR Model

360 View