Image of MX6200 2-Gang Weatherproof In-Use Cover, EXTRA DUTY®, Vertical, 55-in-1, 3-1/2 in. Deep, Gray

2-Gang Weatherproof In-Use Cover, EXTRA DUTY®, Vertical, 55-in-1, 3-1/2 in. Deep, Gray

OR

Brand: TayMac

Catalog ID: MX6200

Collection name: RaynGuard;Extra Duty

2-Gang Weatherproof In-Use Cover, EXTRA DUTY®, Vertical, 55-in-1, 3-1/2 in. Deep, Gray

  • Heavy duty die-cast metal construction with premium powder coat
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 55-in-1 custom device configurations, comes pre-configured for GFCI
  • Includes attached gasket and mounting hardware
  • Lockable tab
  • Extra Duty® rated
  • Vertical mount
ExtraDuty

General

Application

In Use

Catalog Number

MX6200

Color

Gray

Construction

Metallic

Cover Type

In-Use

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Type

Cover

UPC

092326104838

Dimensions

Actual Depth

3.48 in

Cubic Capacity

109.6704 cu.in

Depth

3.5 in

Height

6.12 in

Weight

0.972 lb

Width

5.12 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Compliance

Extra-Duty

EU RoHS Indicator

Contact Manufacturer

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

4

Packaging Type

Shrink

Pallet Quantity

504

Standard Package

4