


Brand: TayMac
Catalog ID: WW-DDD
Catalog Number
WW-DDD
Color
White
Finish Type
Smooth
Material
Metal
Number of Gang(s)
3-Gang
Product Family
Metallic Standard
Product Type
Wallplates
Size
Standard
Style
3-Duplex
UPC
092326116916
Dimensions
0.17 in x 6.37 in x 4.51 in
Height
4.51 in
Length
0.17 in
Package Height
4.76 in
Package Length
6.65 in
Package Weight
2.138 lb
Package Width
2.13 in
Size
Standard
Weight
0.203 lb
Width
6.37 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
3-Gang
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
3000