Brand: TayMac
Catalog ID: WI-TTT
Catalog Number
WI-TTT
Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Finish Type
Smooth
Material
Metal
Number of Gang(s)
3-Gang
Size
Standard
Style
3-Toggle
UPC
092326180887
Dimensions
0.17 in x 6.41 in x 4.5 in
Height
4.5 in
Length
0.17 in
Weight
0.265 lb
Width
6.41 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
3000