


Brand: TayMac
Catalog ID: WSS-TTT
Catalog Number
WSS-TTT
Color
Stainless Steel
Material
Metal
Number of Gang(s)
3-Gang
Product Family
Metallic Standard
Product Type
Wallplates
Size
Standard
Style
3-Toggle
UPC
092326180078
Dimensions
0.17 in x 6.37 in x 4.5 in
Height
4.5 in
Length
0.17 in
Package Height
5.12 in
Package Length
7.09 in
Package Weight
2.579 lb
Package Width
2.36 in
Size
Standard
Weight
0.247 lb
Width
6.37 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
3-Gang
Carton Quantity
80
Minimum Pack Quantity
10
Pallet Quantity
2500