


Brand: TayMac
Catalog ID: WRW-BBBB
Catalog Number
WRW-BBBB
Color
White
Finish Type
Smooth
Material
Metal
Number of Gang(s)
4-Gang
Product Family
Metallic Maxi / Princess
Product Type
Wallplates
Size
Maxi/Princess
Style
4-Blank
UPC
092326116725
Dimensions
0.19 in x 8.19 in x 5 in
Height
5 in
Length
0.19 in
Package Height
5.28 in
Package Length
8.5 in
Package Weight
4.079 lb
Package Width
2.17 in
Size
Maxi/Princess
Weight
0.395 lb
Width
8.19 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
4-Gang
Carton Quantity
50
Minimum Pack Quantity
10
Pallet Quantity
1250