


Brand: TayMac
Catalog ID: WRTI-TTTT
Catalog Number
WRTI-TTTT
Color
Ivory
Finish Type
Textured
Material
Metal
Number of Gang(s)
4-Gang
Product Family
Metallic Maxi / Princess
Product Type
Wallplates
Size
Maxi
Style
4-Toggle
UPC
092326117050
Dimensions
0.14 in x 8.23 in x 5.01 in
Height
5.01 in
Length
0.14 in
Package Height
5.28 in
Package Length
8.5 in
Package Weight
3.66 lb
Package Width
2.17 in
Size
Maxi
Weight
0.353 lb
Width
8.23 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
4-Gang
Carton Quantity
50
Minimum Pack Quantity
10
Pallet Quantity
1250