
Brand: TayMac
Catalog ID: WSS-RRRR
Catalog Number
WSS-RRRR
Color
Stainless Steel
EU RoHS Indicator
Contact Manufacturer
Material
Metal
Number of Gang(s)
4-Gang
Size
Standard
Style
4-Decorator/Rocker
UPC
092326181518
Dimensions
0.17 in x 8.1 in x 4.5 in
Height
4.5 in
Length
0.17 in
Package Height
5.12 in
Package Length
8.66 in
Package Weight
1.213 lb
Package Width
2.36 in
Size
Standard
Weight
0.112 lb
Width
8.1 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
4-Gang
Carton Quantity
80
Minimum Pack Quantity
10
Pallet Quantity
2000