TAYMAC
5-Gang Metal Wallplate, Maxi, 5-Toggle, White Smooth
Image of WRW-5T 5-Gang Metal Wallplate, Maxi, 5-Toggle, White Smooth

5-Gang Metal Wallplate, Maxi, 5-Toggle, White Smooth

Brand: TayMac

Catalog ID: WRW-5T

5-Gang Metal Wallplate, Maxi, 5-Toggle, White Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

General

Catalog Number

WRW-5T

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Smooth

Material

Metal

Number of Gang(s)

5-Gang

Size

Maxi/Princess

Style

5-Toggle

UPC

092326116763

Dimensions

Dimensions

0.19 in x 10.02 in x 5 in

Height

5 in

Length

0.19 in

Package Height

5.28 in

Package Length

10.31 in

Package Weight

4.784 lb

Package Width

2.17 in

Size

Maxi/Princess

Weight

0.463 lb

Width

10.02 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

5-Gang

Logistics

Carton Quantity

50

Minimum Pack Quantity

10

Pallet Quantity

1250