Image of A52W ALLURE® Insert for Pass & Seymour® GFCI, White
Image of A52W ALLURE® Insert for Pass & Seymour® GFCI, White
play
TayMac®: Allure® Designer Wall Plates

ALLURE® Insert for Pass & Seymour® GFCI, White

Brand: TayMac

Catalog ID: A52W

Collection name: ALLURE®

ALLURE® Insert for Pass & Seymour® GFCI, White

  • Use one plate with different inserts to fit any combination of outlet or switch.
  • Quick and easy to install in under a minute with no electrical work.
  • Saves time and money by covering existing devices instead of replacing them.
  • Polycarbonate material resists wear and tear.

Product details

General

Catalog Number

A52W

Color

White

EU RoHS Indicator

Contact Manufacturer

Material

Plastic

Style

GFCI

Sub Brand

ALLURE®

UPC

092326711142

Dimensions

Dimensions

0.24 in x 1.81 in x 3.71 in

Height

3.71 in

Length

0.24 in

Weight

0.031 lb

Width

1.81 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

240

Minimum Pack Quantity

3

Pallet Quantity

6480

Media

Videos

play
TayMac®: Allure® Designer Wall Plates