Image of A2000W ALLURE® Series, 2 -Gang Wallplate, White
Image of A2000W ALLURE® Series, 2 -Gang Wallplate, White
play
3D View
play
360 View
+5
TayMac®: Allure® Designer Wall Plates

ALLURE® Series, 2 -Gang Wallplate, White

Brand: TayMac

Catalog ID: A2000W

Collection name: ALLURE®

ALLURE® 2 -Gang Wallplate, White

  • Use one plate with different inserts to fit any combination of outlet or switch.
  • Quick and easy to install in under a minute with no electrical work.
  • Saves time and money by covering existing devices instead of replacing them.
  • Polycarbonate material resists wear and tear.

General

Catalog Number

A2000W

Color

White

Material

Plastic

Number of Gang(s)

2-Gang

Product Family

Non-Metallic

Product Type

Wallplates

Series

ALLURE® Series

Style

2-Device

Sub Brand

ALLURE®

UPC

092326711227

Dimensions

Dimensions

0.35 in x 5 in x 5.09 in

Height

5.09 in

Length

0.35 in

Package Height

6.26 in

Package Length

5.2 in

Package Weight

0.365 lb

Package Width

1.38 in

Weight

0.122 lb

Width

5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

156

Minimum Pack Quantity

3

Pallet Quantity

4212