Image of A4000W ALLURE® Series, 4 -Gang Wallplate, White

ALLURE® Series, 4 -Gang Wallplate, White

Brand: TayMac

Catalog ID: A4000W

Collection name: ALLURE®

ALLURE® 4 -Gang Wallplate, White

  • Use one plate with different inserts to fit any combination of outlet or switch.
  • Quick and easy to install in under a minute with no electrical work.
  • Saves time and money by covering existing devices instead of replacing them.
  • Polycarbonate material resists wear and tear.

General

Catalog Number

A4000W

Color

White

EU RoHS Indicator

Contact Manufacturer

Material

Plastic

Number of Gang(s)

4-Gang

Series

ALLURE® Series

Style

4-Device

Sub Brand

Allure™

UPC

092326711241

Dimensions

Dimensions

0.35 in x 8.63 in x 5.09 in

Height

5.09 in

Length

0.35 in

Package Height

9.84 in

Package Length

5.2 in

Package Weight

0.548 lb

Package Width

1.38 in

Weight

0.183 lb

Width

8.63 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

4-Gang

Logistics

Carton Quantity

90

Minimum Pack Quantity

3

Pallet Quantity

2430