TAYMAC
ALLURE® Series, Rocker Switch Insert, White
Image of A20W ALLURE® Series, Rocker Switch Insert, White
Image of A20W ALLURE® Series, Rocker Switch Insert, White
play
3D View
play
360 View
+4
TayMac®: Allure® Designer Wall Plates

ALLURE® Series, Rocker Switch Insert, White

Brand: TayMac

Catalog ID: A20W

Collection name: ALLURE®

ALLURE® Rocker Switch Insert, White

  • Use one plate with different inserts to fit any combination of outlet or switch.
  • Quick and easy to install in under a minute with no electrical work.
  • Saves time and money by covering existing devices instead of replacing them.
  • Polycarbonate material resists wear and tear.

General

Catalog Number

A20W

Color

White

Material

Plastic

Product Family

Non-Metallic

Product Type

Wallplates

Series

ALLURE® Series

Style

Rocker Switch

Sub Brand

ALLURE®

UPC

092326711050

Dimensions

Dimensions

0.26 in x 1.81 in x 3.71 in

Height

3.71 in

Length

0.26 in

Package Height

6.42 in

Package Length

2.91 in

Package Weight

0.12 lb

Package Width

1.5 in

Weight

0.039 lb

Width

1.81 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

240

Minimum Pack Quantity

3

Pallet Quantity

6480