TAYMAC
ALLURE® Series, Rotary Dimmer Insert, White
Image of A66W ALLURE® Series, Rotary Dimmer Insert, White

ALLURE® Series, Rotary Dimmer Insert, White

Brand: TayMac

Catalog ID: A66W

Collection name: ALLURE®

ALLURE® Rotary Dimmer Insert, White

  • Use one plate with different inserts to fit any combination of outlet or switch.
  • Quick and easy to install in under a minute with no electrical work.
  • Saves time and money by covering existing devices instead of replacing them.
  • Polycarbonate material resists wear and tear.

General

Catalog Number

A66W

Color

White

EU RoHS Indicator

Contact Manufacturer

Material

Plastic

Series

ALLURE® Series

Style

Rotary Dimmer

Sub Brand

ALLURE®

UPC

092326711197

Dimensions

Dimensions

0.75 in x 1.81 in x 3.71 in

Height

3.71 in

Length

0.75 in

Package Height

6.42 in

Package Length

2.91 in

Package Weight

0.096 lb

Package Width

2.91 in

Weight

0.032 lb

Width

1.81 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

120

Minimum Pack Quantity

3

Pallet Quantity

3240