TAYMAC
Image of APEX21BBK APEX™ Power Post 1-Gang Direct-Bury, Black
Image of APEX21BBK APEX™ Power Post 1-Gang Direct-Bury, Black
Image of APEX21BBK APEX™ Power Post 1-Gang Direct-Bury, Black
Image of APEX21BBK APEX™ Power Post 1-Gang Direct-Bury, Black
+2
Image of APEX21BBK APEX™ Power Post 1-Gang Direct-Bury, Black
Coming Soon
New

APEX™ Power Post 1-Gang Direct-Bury, Black

Brand: TayMac

Catalog ID: APEX21BBK

Collection name: Outdoor Comforts®

Built from high-impact UV-resistant polycarbonate, this 1-gang power post features a 10-12 in. installed height and flexible outdoor power access.

The APEX™ Power Post 1-Gang Direct-Bury Model APEX21B is the ultimate solution for convenient outdoor power access across residential, commercial, industrial, and municipal settings. Its attractive yet rugged design ensures durability and reliability in any environment. Built for direct-bury installation, the post features buil-in support fins for quick setup and long-term upright stability when backfilled with earth or concrete.

  • Provides convenient outdoor power access in a wide range of locations.
  • Attractive and rugged free-standing post is suitable for residential, commercial, industrial, and municipal settings.
  • For direct-bury installation and backfilled with earthen material (or poured concrete) with built-in support fins to speed up installation and ensure upright stability.
  • Two 1-gang openings provide extra wiring capacity and space for a second device if needed, and includes an optional voltage partition to separate multiple circuits if needed.
  • Perfect for both long-term continuous use or sporadic use whenever power is needed.
  • Equip with any weatherproof device cover that suits the requirements for the location. Fits all major brands of 1-gang weatherproof device covers using standard box or device mounting holes, including the industry preferred TayMac while-in-use covers.
  • 1/2″ threaded NPT outlet with matching color closure plug provides a convenient means to add a lamp holder, motion sensor or other accessory to the top of the post.
  • 2-part assembly allows pre-building/wiring head offsite for speed and convenience if preferred, while the open access to inside of post during installation is convenient for wiring connections and fitting(s) installation. No more hidden access makes for an easy code compliant installation.
  • Heavy duty UV-resistant polycarbonate with solid molded in color won’t experience paint chipping, rust, or corrosion like metal posts.

General

Application

Post / Bollard

Catalog Number

APEX21BBK

Color

Black

Installation Type

Direct Bury

Material

Polycarbonate

Material Type

Non-metallic

Number of Gang(s)

1-Gang

Number of Holes

1

Paintable/Stainable

Yes

Type

Enclosure

Dimensions

Cubic Capacity

613.59375 cu.in

Depth

5.3125 in

Height

22 in

Weight

2.17 lb

Width

5.25 in

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

  • UL Listed
  • NEMA 3R

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

1-Gang

Number of Holes

1

Logistics

Carton Quantity

1

Packaging Type

Box

Pallet Quantity

1