TAYMAC
APEX™ Recessed Cover Power Post for Direct-Bury, Gray
Image of APEX1BG APEX™ Recessed Cover Power Post for Direct-Bury, Gray
Image of APEX1BG APEX™ Recessed Cover Power Post for Direct-Bury, Gray
Image of APEX1BG APEX™ Recessed Cover Power Post for Direct-Bury, Gray
Image of APEX1BG APEX™ Recessed Cover Power Post for Direct-Bury, Gray
+2
Image of APEX1BG APEX™ Recessed Cover Power Post for Direct-Bury, Gray
Coming Soon
New

APEX™ Recessed Cover Power Post for Direct-Bury, Gray

Brand: TayMac

Catalog ID: APEX1BG

Collection name: Outdoor Comforts®

Rugged outdoor power post featuring a recessed, lockable Extra Duty cover and 10-12 in. installed height for convenient outdoor power access.

The APEX™ Recessed Cover Power Post for Direct-Bury (Model APEX1B) delivers convenient outdoor power access with a sleek, low-profile design that stays flush even when cords are plugged in. Its integrated recessed outlet enclosure features an Extra Duty-rated cover, making it both durable and less prone to vandalism or accidental damage from snagging or tripping. Perfect for continuous or occasional use, this post offers versatility and reliability in any outdoor setting.

  • Provides convenient outdoor power access in a wide range of locations.
  • Post with integrated recessed outlet enclosure with Extra Duty rated cover retains sleek flush profile even with cord(s) plugged in. So, it’s both durable and inherently less prone to vandalism or accidental damage from snagging or tripping.
  • Perfect for both long-term continuous use or sporadic use whenever power is needed.
  • Includes adapters for GFCI/decorator and duplex receptacle to fit a variety of the most common outdoor outlet sizes.
  • Locking tab provides option for padlocking for access control with or without cords plugged in.
  • For direct-bury installation and backfilled with earthen material (or poured concrete) with built-in support fins to speed up installation and ensure upright stability.
  • 1/2″ threaded NPT outlet with matching color closure plug provides a convenient means to add a lamp holder, motion sensor or other accessory to the top of the post.
  • 2-part assembly allows pre-building/wiring head offsite for speed and convenience if preferred, while the open access to inside of post during installation is convenient for wiring connections and fitting(s) installation. No more hidden access makes for an easy code compliant installation.
  • Heavy duty UV-resistant polycarbonate with solid molded in color won’t experience paint chipping, rust, or corrosion like metal posts.

General

Application

Post / Bollard

Catalog Number

APEX1BG

Color

Gray

Cover Included

Yes

Cover Type

In-Use

Installation Type

Direct Bury

Material

Polycarbonate

Material Type

Non-metallic

Number of Gang(s)

1-Gang

Number of Holes

1

Paintable/Stainable

Yes

Type

Cover/Enclosure

Dimensions

Cubic Capacity

623.5443115234375 cu.in

Depth

5.3125 in

Height

22.09375 in

Weight

2.09 lb

Width

5.3125 in

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

  • UL Listed
  • NEMA 3R

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

1-Gang

Number of Holes

1

Logistics

Carton Quantity

1

Packaging Type

Box

Pallet Quantity

1