TAYMAC
Image of CC0125 COMBO (Rigid/IMC or EMT) Bodies
*Representative image
Image of CC0125 COMBO (Rigid/IMC or EMT) Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of CC0125 COMBO (Rigid/IMC or EMT) Bodies

COMBO (Rigid/IMC or EMT) Bodies

Brand: TayMac

Catalog ID: CC0125

1-1/4 in. Combo C Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into mulitple directions.

Catalog Number

CC0125

Conduit Type

Combination

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

C Type Conduit Bodies

UPC

050169815090

Dimensions

Dimensions

8.346 in x 2.508 in x 2.5 in

Height

2.5 in

Length

8.346 in

Package Height

2.953 in

Package Length

8.661 in

Package Weight

1.874 lb

Package Width

5.906 in

Trade Size

1-1/4 in

Weight

0.83 lb

Width

2.508 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Minimum Pack Quantity

2

Pallet Quantity

640