



Brand: TayMac
Catalog ID: CC050
Application
For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into mulitple directions.
Catalog Number
CC050
Conduit Type
Combination
Fitting Type
Conduit Bodies
Material
Aluminum
Product Family
Conduit Bodies
Product Type
Conduit Bodies
Type
C Type Conduit Bodies
UPC
050169815069
Dimensions
4.724 in x 1.339 in x 1.358 in
Height
1.358 in
Length
4.724 in
Package Height
3.74 in
Package Length
8.858 in
Package Weight
2.205 lb
Package Width
5.315 in
Trade Size
1/2 in
Weight
0.2 lb
Width
1.339 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
2400