TAYMAC
Image of CC200 COMBO (Rigid/IMC or EMT) Bodies
*Representative image
Image of CC200 COMBO (Rigid/IMC or EMT) Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of CC200 COMBO (Rigid/IMC or EMT) Bodies

COMBO (Rigid/IMC or EMT) Bodies

Brand: TayMac

Catalog ID: CC200

2 in. Combo C Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into mulitple directions.

Catalog Number

CC200

Conduit Type

Combination

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

C Type Conduit Bodies

UPC

050169815113

Dimensions

Dimensions

10.551 in x 3.189 in x 3.406 in

Height

3.406 in

Length

10.551 in

Trade Size

2 in

Weight

1.367 lb

Width

3.189 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

360