TAYMAC
Image of CLB075 COMBO (Rigid/IMC or EMT) Bodies
*Representative image
Image of CLB075 COMBO (Rigid/IMC or EMT) Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of CLB075 COMBO (Rigid/IMC or EMT) Bodies

COMBO (Rigid/IMC or EMT) Bodies

Brand: TayMac

Catalog ID: CLB075

3/4 in. Combo LB Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions.

Catalog Number

CLB075

Conduit Type

Combination

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

LB Type Conduit Bodies

UPC

050169815199

Dimensions

Dimensions

5.083 in x 1.563 in x 2.394 in

Height

2.394 in

Length

5.083 in

Package Height

3.937 in

Package Length

10.63 in

Package Weight

3.086 lb

Package Width

7.48 in

Trade Size

3/4 in

Weight

0.28 lb

Width

1.563 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

50

Minimum Pack Quantity

10

Pallet Quantity

1600