Image of CLR075 COMBO (Rigid/IMC or EMT) Bodies
*Representative image
Image of CLR075 COMBO (Rigid/IMC or EMT) Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of CLR075 COMBO (Rigid/IMC or EMT) Bodies

COMBO (Rigid/IMC or EMT) Bodies

Brand: TayMac

Catalog ID: CLR075

3/4 in. Combo LR Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions.

Catalog Number

CLR075

Conduit Type

Combination

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

LR Type Conduit Bodies

UPC

050169815434

Dimensions

Dimensions

5.083 in x 2.303 in x 1.626 in

Height

1.626 in

Length

5.083 in

Package Height

3.346 in

Package Length

10.433 in

Package Weight

3.241 lb

Package Width

7.087 in

Trade Size

3/4 in

Weight

0.284 lb

Width

2.303 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

50

Minimum Pack Quantity

10

Pallet Quantity

1600