TAYMAC
Image of COC100 COMBO (Rigid/IMC or EMT) Bodies
*Representative image
Image of COC100 COMBO (Rigid/IMC or EMT) Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of COC100 COMBO (Rigid/IMC or EMT) Bodies

COMBO (Rigid/IMC or EMT) Bodies

Brand: TayMac

Catalog ID: COC100

1 in. Combo C Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

General

Application

For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.

Catalog Number

COC100

Conduit Type

Combination

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

C Type Conduit Bodies

UPC

050169815021

Dimensions

Dimensions

6.457 in x 1.819 in x 2.126 in

Height

2.126 in

Length

6.457 in

Package Height

2.835 in

Package Length

9.646 in

Package Weight

2.646 lb

Package Width

7.087 in

Trade Size

1 in

Weight

0.487 lb

Width

1.819 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

25

Minimum Pack Quantity

5

Pallet Quantity

1250