TAYMAC
Image of COLB050 COMBO (Rigid/IMC or EMT) Bodies
*Representative image
Image of COLB050 COMBO (Rigid/IMC or EMT) Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of COLB050 COMBO (Rigid/IMC or EMT) Bodies

COMBO (Rigid/IMC or EMT) Bodies

Brand: TayMac

Catalog ID: COLB050

1/2 in. Combo LB Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

General

Application

For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.

Catalog Number

COLB050

Conduit Type

Combination

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

LB Type Conduit Bodies

UPC

050169815120

Dimensions

Dimensions

4.311 in x 1.339 in x 2.323 in

Height

2.323 in

Length

4.311 in

Package Height

3.898 in

Package Length

10.748 in

Package Weight

2.822 lb

Package Width

4.921 in

Trade Size

1/2 in

Weight

0.26 lb

Width

1.339 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

1800