



Brand: TayMac
Catalog ID: COLL150
Application
For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Catalog Number
COLL150
Conduit Type
Combination
Fitting Type
Conduit Bodies
Material
Aluminum
Product Family
Conduit Bodies
Product Type
Conduit Bodies
Type
LL Type Conduit Bodies
UPC
050169815281
Dimensions
7.819 in x 3.52 in x 2.736 in
Height
2.736 in
Length
7.819 in
Package Height
4.055 in
Package Length
8.661 in
Package Weight
2.469 lb
Package Width
6.102 in
Trade Size
1-1/2 in
Weight
1.114 lb
Width
3.52 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
10
Minimum Pack Quantity
2
Pallet Quantity
480