



Brand: TayMac
Catalog ID: COT050
Application
For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Catalog Number
COT050
Conduit Type
Combination
Fitting Type
Conduit Bodies
Material
Aluminum
Product Family
Conduit Bodies
Product Type
Conduit Bodies
Type
T Type Conduit Bodies
UPC
050169815489
Dimensions
4.724 in x 2.028 in x 1.594 in
Height
1.594 in
Length
4.724 in
Package Height
3.898 in
Package Length
10.748 in
Package Weight
2.976 lb
Package Width
4.921 in
Trade Size
1/2 in
Weight
0.276 lb
Width
2.028 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
1800