TAYMAC
Image of COLB150 COMBO (Rigid/IMC or EMT) Bodies

COMBO (Rigid/IMC or EMT) Bodies

Brand: TayMac

Catalog ID: COLB150

1-1/2 in. Combo LB Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

General

Application

For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.

Catalog Number

COLB150

Conduit Type

Combination

Fitting Type

Conduit Bodies

Material

Aluminum

Type

LB Type Conduit Bodies

UPC

050169815168

Dimensions

Dimensions

7.819 in x 2.508 in x 3.76 in

Height

3.76 in

Length

7.819 in

Package Height

4.016 in

Package Length

8.11 in

Package Weight

2.646 lb

Package Width

6.299 in

Trade Size

1-1/2 in

Weight

1.099 lb

Width

2.508 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Minimum Pack Quantity

2

Pallet Quantity

480